Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Knurled nut
Version 1
high
DIN
DIN 466
Main material
free-cutting steel
Main colour
black oxidised
D1=Outside diameter
20
D=Thread
M5
H=Height
11,5
D3
10
K
4
Steel code
1.0715
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel.
Stainless steel 1.4305.

Version
Steel black oxidised.
Stainless steel bright.
Note
M12 high knurled nuts are not included in the official standards sheet.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought