Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Knurled nut
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
stainless steel
Surface finish component
bright
D1=Outside diameter
32
D=Thread
M8
H=Height
22
T=thread depth
14
D3
18
K
13
Thread type
internal thread
UNSPSC Code
31161504
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Body reinforced polyamide thermoplastic, black grey.
Tapped bush 5.8 steel or stainless steel 1.4305.

Version
Tapped bush blue passivated steel or bright stainless steel.
Advantages
The knurled nuts can be tightened or loosened without tools.
Suitable for manual fixating and clamping.
Various thread sizes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought