Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Knurled nut
Version 1
with quick-lock function
Main material
QT steel
Surface finish body
black oxidised
D1=Outside diameter
30
D=Thread
M8
H=Height
17
D3
20
D4
8,3
K
12
Thread type
internal thread
UNSPSC Code
31161504
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Quick-acting knurled nuts are mainly used in applications where no high clamping pressures are required.
Tilt the nut to slide on, then straighten it to engage the threads.
Material

High carbon steel or stainless steel 1.4404.

Version
Steel black oxidised.
Stainless steel bright.
Drawing reference
X: The stud should be several mm longer than height “H”
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought