Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Knurled screw
Version 1
low form
DIN
DIN 653 / DIN 653-A
Main material
stainless steel
Surface finish body
bright
D1=Outside diameter
12
D=Thread
M3
H=Height
4,5
L=thread length
16
D3
3
K
2,5
UNSPSC Code
31161505
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel (A1).
Version
Steel grade 5.8, bright;
Stainless steel, bright.
Note
Supplied items meet the standards DIN 653 or DIN 653-A.

The steel knurled screws may have an oxide film, causing the colour to change to black.
*Knurled screw with no H dimension have no shank.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought