Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Knurled screw
Main material
QT steel
D1=Thread
M6
L=thread length
70
D2
18
D3
4,5
K
7
L1
68
L2
3,5
UNSPSC Code
31161505
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Tempered and black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought