Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ledge handle
Form
A
Main material
aluminium
Main colour
black anodised
A=Hole spacing
86
D=Fastening hole
M6
H=Height
59
L=Length
106
Load capacity N
500
T
50
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Version
Matt-gloss anodised.
Note
These ledge handles are available with M6 internal thread or with through hole for M5 countersunk screws for front mounting.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought