Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ledge handle
Main material
stainless steel
A=Hole spacing
130
D=Fastening hole
M6
H=Height
35
L=Length
150
Load capacity N
1000
T
30
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Profile stainless steel 1.4404.

Version
Abrasive cleaned and matt-gloss electropolished.
On request
Any other lengths.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought