Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ball grip
Version 1
revolving
Main material
thermoset
Component material
steel
D1=Outside diameter
40
D=Thread
M10
H=Height
37
L=thread length
14
B
8
D2
16
H1
24
H2
8
SW
5
SW1
13
SW2
5
Thread type
external thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Ball thermoset PF 31.
Bolts steel or stainless steel 1.4305.

Version
Ball black glossy.
Steel trivalent blue passivated.
Stainless steel bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought