Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ball grip
Version 1
revolving
Main material
thermoset
Component material
stainless steel
D1=Outside diameter
25
D=Thread
M6
H=Height
22,5
L=thread length
11
B
5
D2
10
H1
15
H2
5
SW1
8
SW2
3
Thread type
external thread
UNSPSC Code
27112102
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Ball thermoset PF 31.
Bolts steel or stainless steel 1.4305.

Version
Ball black glossy.
Steel trivalent blue passivated.
Stainless steel bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought