Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping hub
Main material
QT steel
D1=Internal diameter
10
D2=Outside diameter
24
D4=Fastening hole
M8
B
15,5
B1
13
D3
10
L
36
T
11
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel 1.1206.
Version
Black oxidised.
Note
Clamp hubs can be quickly and easily attached to shafts, adjusted in the proper operating position and then locked. For secure transmission of torque, shaft tolerance should not exceed h11.
At fastening thread (D2), handles can be screwed on.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought