Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Cylindrical grip
Version 1
fold-down
Form
B
Main material
thermoplastic
Component material
steel
D1=Outside diameter
26
D=Thread
M10
L1=Handle length
90
L=thread length
15
H
35
L2
113
L3
96
SW
17
Thread type
external thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Grip thermoplastic.
Steel parts black oxidised.
Version
Black satin finished.
Note
Cylindrical grips can be screwed onto our handwheels, crank handles etc.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought