Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Cylindrical grip
Version 1
revolving
Main material
stainless steel
D1=Outside diameter
16
D=Thread
M5
L1=Handle length
60
L=thread length
8
D2
12,5
SW
3
Thread type
external thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Axis and revolving grip stainless steel 1.4305.
Snap ring stainless steel 1.4310.

Version
Bright.
Assembly
Screw in using hexagon socket in axis.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought