Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Screw-in grip
Main material
QT steel
Surface finish body
black oxidised
Component material
thermoset
Component colour
black
A=Handle length
89
E=Thread
M6
B
25
C
10
D
6
SW
8
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Grip carbon steel.
Ball knob thermoset PF 31.
Version
Grip, black oxidised.
Ball knob, black.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought