Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Machine handle
Version 1
fixed
Version 2
without hexagon socket
DIN
similar to DIN 39
Form
E
Main material
stainless steel
Surface finish body
electropolished
Component material
stainless steel
D1=Outside diameter
21
D=Thread
M8
L1=Handle length
67
L=thread length
14
D4
14
L3
8,75
Steel code
1.4401
Thread type
external thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

1.4305 or 1.4401 stainless steel.

Version
Electropolished.
Note
1.4401 stainless steel, similar to DIN 39.
Grip suitable for DIN 950 handwheels.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought