Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Machine handle
Version 1
fixed
DIN
DIN 39
Form
E
Main material
aluminium
Component material
steel
D1=Outside diameter
16
D=Thread
M6
L1=Handle length
50
L=thread length
11
D4
10
L3
7
SW
3
Thread type
external thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Grip aluminium.
Screw steel.
Version
Grip polished.
Screw black.
Note
Machine handle suitable for DIN 950 handwheels.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought