Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Machine handle
Version 1
revolving
DIN
similar to DIN 98
Form
E
Main material
steel
Component material
steel
D1=Outside diameter
16
D=Thread
M6
L1=Handle length
54,5
L=thread length
11
D4
10
D6
14
L3
5,5
L4
5
SW
3
Thread type
external thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Grip and screw steel.
Version
Grip and axle part trivalent blue passivated.
Note
The handles with D1=25 mm and 32 mm have a thread length L2 that is shorter than the length specified in DIN 98. These machine handles are suitable for DIN 950 handwheels.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought