Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Machine handle
Version 1
revolving
Version 2
similar to DIN 98
DIN
similar to DIN 98
Form
E
Main material
steel
Surface finish body
polished
Component material
steel
D1=Outside diameter
16
D3=Thread
M6
L1=Handle length
53
D4
10
L2
13
SW
8
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Polished.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought