Machine handle revolving steel polished 06310-225
- Handle suitable for handwheels
- Application sectors: machine, plant, equipment construction and measuring devices
- Different thread sizes
Sales unit
€10.42
plus sales tax
Added to your shopping cart
Designation
Machine handle
Version 1
revolving
DIN
similar to DIN 98
Form
E
Main
material
steel
Surface finish
body
polished
D1=Outside diameter
25
D3=Thread
M10
L1=Handle length
85
D4
16
L2
18
SW
13
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Polished.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.