Machine handle revolving aluminium high-gloss polished 06312-24
- Handle suitable for handwheels
- Application sectors: machine, plant, equipment construction and measuring devices
- Different thread sizes
Sales unit
€13.24
plus sales tax
Added to your shopping cart
Designation
Machine handle
Version 1
revolving
Version 2
similar to DIN 98
DIN
similar to DIN 98
Form
raven
Main
material
aluminium
Surface finish
body
high-gloss polished
Component
material
steel
D3=Thread
M10
L1=Handle length
70
D1
24
D4
16
L2
13
L3
5
SW
5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Aluminium.
Axle, steel
Axle, steel
Version
Grip highly polished.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.