Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Taper grip
Version 1
fixed
Form
E
Main material
thermoset
Main colour
high-polish finish black
Component material
steel
Component colour
blue-passivated
D1=Outside diameter
28
D=Thread
M10
L1=Handle length
90
T=thread depth
15
D4
22
L2
32
Size
3
Thread type
internal thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Black thermoset PF 31.
Bush galvanised steel.
Version
High-gloss polished.
On request
Other colours.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought