Taper grip fixed thermoset high-polish finish black 06320-205
- Grips for handwheels and cranks
- Application sectors: machine, plant, equipment construction and measuring devices
- Form E: tapped bush
- Different thread sizes
- high-gloss polished
Sales unit
€1.17
plus sales tax
Added to your shopping cart
Designation
Taper grip
Version 1
fixed
Form
E
Main
material
thermoset
Main
colour
high-polish finish black
D1=Outside diameter
17
D=Thread
M5
L1=Handle length
45
T=thread depth
10
D4
15
H2
26
Size
1
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Material
Black thermoset PF 31.
Bush galvanised steel.
Bush galvanised steel.
Version
High-gloss polished.
Note
The versions 06320-205 and 06320-206 have a brass bush.
The versions 06320-208 and 06320-2081 have copper-plated steel bushes.
The versions 06320-208 and 06320-2081 have copper-plated steel bushes.
On request
Other colours.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.