Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Taper grip
Version 1
fixed
Form
E
Main material
thermoset
Main colour
high-polish finish black
D1=Outside diameter
28
D=Thread
M8
L1=Handle length
71
T=thread depth
14
D4
21
H2
42
Size
3
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Black thermoset PF 31.
Bush galvanised steel.
Version
High-gloss polished.
Note
The versions 06320-205 and 06320-206 have a brass bush.
The versions 06320-208 and 06320-2081 have copper-plated steel bushes.
On request
Other colours.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought