Taper grip revolving thermoset 06314-18
- Handle suitable for handwheels
- Application sectors: machine, plant, equipment construction and measuring devices
- Different thread sizes
Sales unit
€7.75
plus sales tax
Added to your shopping cart
Designation
Taper grip
Version 1
revolving
Main
material
thermoset
Component
material
steel
D3=Thread
M8
L1=Handle length
57
D1
18
D4
13
L2
16
L3
5
SW
11
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Black thermoset PF 31.
Axle steel.
Axle steel.
Version
Centre pin galvanised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.