Taper grip revolving thermoset high-polish finish black 06318-1028
- Grips for handwheels and cranks
- Application sectors: machine, plant, equipment construction and measuring devices
- Different thread sizes
- high-gloss polished
Sales unit
€6.83
plus sales tax
Added to your shopping cart
Designation
Taper grip
Version 1
revolving
Main
material
thermoset
Main
colour
high-polish finish black
Component
material
steel
Component
colour
blue-passivated
D1=Outside diameter
28
D=Thread
M10
L1=Handle length
90,5
L=thread length
14
D4
22
L2
32
SW
5
Size
3
Thread type
external thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Thermoset PF 31, black.
Centre pin galvanised steel or bright stainless steel.
Centre pin galvanised steel or bright stainless steel.
Version
High-gloss polished.
Note
Cylindrical grips can be screwed onto our handwheels, crank handles etc.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.