Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Taper grip
Version 1
revolving
Main material
thermoset
Main colour
high-polish finish black
Component material
stainless steel
Component colour
bright
D1=Outside diameter
18
D=Thread
M6
L1=Handle length
40,5
L=thread length
11
D4
15
L2
16
SW
3
Size
1
Thread type
external thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Thermoset PF 31, black.
Centre pin galvanised steel or bright stainless steel.
Version
High-gloss polished.
Note
Cylindrical grips can be screwed onto our handwheels, crank handles etc.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought