Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Grip
Version 1
revolving
Main material
thermoset
Main colour
high-polish finish black
Component material
stainless steel
Component colour
bright
D1=Outside diameter
17
D=Thread
M5
L1=Handle length
51
L=thread length
7
D9
15
L7
5
SW
13
Size
1
Thread type
external thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Black thermoset PF 31.
Centre pin and tapped bush galvanised steel or bright stainless steel.
Version
High-gloss polished.
Note
To mount unscrew the axle.
Drawing reference
1) mounting aid
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought