Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
End washer
Version 1
round
Main material
aluminium
Surface finish body
matt and anodised
Main colour
black
For=For screws
M6
D2
12,1
D3
6,2
D4
17
H
1
H1
2
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The end washers are designed for round pull handles. The washer enlarges the screw-on surface, thus minimising the risk of breaking through with thin-walled sheets.
Material
Aluminium.
Version
Natural or black anodised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought