Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Finger grip
Version 1
round
Main material
aluminium
Surface finish body
matt and anodised
Main colour
natural
A=Hole spacing
40
D=Fastening hole
M4
L=Length
48
T=thread depth
10
Assembly
from the rear
B
8
H
32
Load capacity N
500
Pull handle: cross section
round
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
Natural or black anodised.
Note for ordering
Order the fastening material and end washers separately.
Assembly
From the rear.
Accessory
End washers 06917.
Washers 07300.
Washers 07305.
Hexagon head bolts 07171.
Screws 07174.
Cap screws 07160.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought