Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Finger grip
Version 1
round
Form
A
Main material
polyamide
Main colour
signal green RAL 6032
A=Hole spacing
40
D=Fastening hole
4
L=Length
50
S=Max. wall thickness
4,5
Assembly
from the rear
B
10
B1
14
H
33
H1
4
L1
54
Load capacity N
500
Pull handle: cross section
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Thermoplastic.
Version
black-grey RAL 7021, pure orange RAL 2004, colza yellow RAL 1021, signal green RAL 6032, traffic blue RAL 5017, traffic red RAL 3020 and light grey RAL 7035.
Note
The max. tightening torque is 2 Nm.
Assembly
From the rear.
Advantages
Fastened using self-tapping screws
Mounted from the rear
Grip in different colours
Scope of delivery
Self-tapping fastening screws for plastics, L=12 mm are supplied.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought