Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
End cap
Version 1
for grip
Form
A
Main material
thermoplastic
Main colour
black
Packaging unit
2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Note
You can find matching end caps for your angled pull handles here.

06975-1 suitable for angled pull handles Form A
06975-3 suitable for angled pull handles Form B
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought