Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Pull handle
Version 1
oval
Version 2
oblique
Main material
aluminium
Surface finish body
powder coated
Main colour
black
A=Hole spacing
112
D=Fastening hole
M6
L=Length
125
Assembly
from the rear
B
21
B1
13
H
50
Load capacity N
1000
Pull handle: cross section
oval
T
10
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
These slanted pull handles are particularly suitable for mounting in places where space is limited. These handles are very strong and robust and can also be used where robust handling is required.
Material
Aluminium EN AW-6063
Version
Black or traffic red RAL 3020 powder-coated or bright.
Note
The bright version can be painted or coated after assembly.
Application
Where space is limited in machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
Assembly
From the rear.
Advantages
Good access where space is limited.
Very stable and robust.
Retaining element for opening and closing covers, panels and hoods.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought