Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Pull handle
Form
B
Main material
aluminium
Surface finish body
matt and anodised
Main colour
black
A=Hole spacing
90
D=Fastening hole
M5
L=Length
98
Assembly
from the rear
B
12
H
28
Load capacity N
300
Pull handle: cross section
square
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Profile aluminium EN AW-6060
Version
Matt-finished, anodised black or natural tone.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought