Pull handle aluminium black matt and anodised 06932-120201
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Suitable for installing in standard 19-inch systems
- Available colours: anodised black and natural tone
Sales unit
€5.68
plus sales tax
Added to your shopping cart
Designation
Pull handle
Form
C
Main
material
aluminium
Surface finish
body
matt and anodised
Main
colour
black
Component
material
polyamide
Component
colour
black
A=Hole spacing
120
D=Fastening hole
M5
L=Length
140,5
Assembly
from the operating side
B
12,5
H
40
Load
capacity
N
1000
Pull handle: cross section
square
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Grip aluminium.
Legs and cap PA 6.
Screw and flange nut steel.
Legs and cap PA 6.
Screw and flange nut steel.
Version
Grip natural colour or black anodised.
Screw and flange nut galvanised.
Screw and flange nut galvanised.
Note
- 19”
- Closed design
- Simple assembly
- The cap is tapped on using a plastic hammer
- Closed design
- Simple assembly
- The cap is tapped on using a plastic hammer
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.