Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Pull handle
Form
C
Main material
aluminium
Surface finish body
matt and anodised
Main colour
natural
Component material
polyamide
Component colour
black
A=Hole spacing
235
D=Fastening hole
M5
L=Length
255,5
Assembly
from the operating side
B
12,5
H
40
Load capacity N
1000
Pull handle: cross section
square
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Grip aluminium.
Legs and cap PA 6.
Screw and flange nut steel.
Version
Grip natural colour or black anodised.
Screw and flange nut galvanised.
Note
- 19”
- Closed design
- Simple assembly
- The cap is tapped on using a plastic hammer
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought