Pull handle resistant to high temperatures polyphtalamide black 06903-311708
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Grip material: thermoplastic PPA
- Mounted: from the front or rear
- Permanent operating temperature max. 160 °C
Sales unit
€4.73
plus sales tax
Added to your shopping cart
Designation
Pull handle
Version 1
resistant to high temperatures
Main
material
polyphtalamide
Main
colour
black
A=Hole spacing
117
D=Fastening hole
9
L=Length
136
B
26
C
10
H
41
L1
94
Load
capacity
N
1500
SW
13
T
15
T1
8
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Thermoplastic PPA (resistant to high temperatures), fibreglass reinforced.
Version
black.
Note
The fastening hole is designed to accept the head of a cap or hexagon head screw or a hexagon nut.
Temperature range
Continuous operating temperature acc. to IEC 216 max. 150°C - 160°C.
Temporary operating temperature max. 250°C.
Temporary operating temperature max. 250°C.
Assembly
From the front or rear.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.