Pull handle oval thermoset black 06901-01-21000621
- Application fields: machine and plant construction, toolmaking, furniture industry
- Retaining element to open and close lids, panels and hoods
- Mounted: from the rear
- Cross section, oval
- Permanent application temperature 140 °C
Sales unit
€8.28
plus sales tax
Added to your shopping cart
Designation
Pull handle
Version 1
oval
Main
material
thermoset
Main
colour
black
Component
material
steel
Surface finish
component
blue-passivated
A=Hole spacing
100
D=Fastening hole
M6
L=Length
113
Assembly
from the rear
B
21
B1
13
H
50
Load
capacity
N
500
Pull handle: cross section
oval
T
9
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Thermoset PF 31.
Tapped bush, steel or stainless steel.
Tapped bush, steel or stainless steel.
Version
Thermoset black, high-gloss polished.
Trivalent blue passivated steel or bright stainless steel.
Trivalent blue passivated steel or bright stainless steel.
Temperature range
Permanent application temperature 140 °C.
Temporary operating temperature max. 160 °C.
Temporary operating temperature max. 160 °C.
Assembly
From the rear.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.