Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Pull handle
Version 1
oval
Main material
thermoset
Main colour
black
Component material
steel
Surface finish component
blue-passivated
A=Hole spacing
128
D=Fastening hole
M6
L=Length
141
Assembly
from the rear
B
21
B1
13
H
50
Load capacity N
500
Pull handle: cross section
oval
T
9
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Thermoset PF 31.
Tapped bush, steel or stainless steel.
Version
Thermoset black, high-gloss polished.
Trivalent blue passivated steel or bright stainless steel.
Temperature range
Permanent application temperature 140 °C.
Temporary operating temperature max. 160 °C.
Assembly
From the rear.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought