Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Pull handle
Form
A
Form definition
with through hole
Main material
aluminium
Main colour
black
A=Hole spacing
160
D=Fastening hole
M8
L=Length
194
Assembly
from the operating side
B
28
C
15,5
H
52
H1
30
Load capacity N
1000
Pull handle: cross section
ergonomic
S
32
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
This pull handle is characterised by its large size and pleasant haptics.
Easy to clean due to its closed and smooth design.
Material
Pull handle EN AW-6060.
Screw, nut and washer stainless steel.
Version
Black or silver.
Assembly
Form A from the front.
Advantages
Element for opening and closing covers, panels and hoods.
Application fields: machine and plant construction, toolmaking and furniture industries.
Torsionally strong and user friendly.
Scope of delivery
Form A includes fastening screws, washers and nuts.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought