Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Pull handle
Form
A
Main material
thermoplastic
Main colour
black
Component material
brass
A=Hole spacing
132
D=Fastening hole
M6
L=Length
163
Assembly
from the rear
B
31
B1
20
H
45
L1
101
Load capacity N
320
Pull handle: cross section
square
S
6,7
T2
15,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Thermoplastic.
Tapped bush brass.
Version
Handle and cap black.
On request
Other handle or cap colours.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought