Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Pull handle
Version 1
oval
Main material
aluminium
Surface finish body
anodised
Main colour
natural
A=Hole spacing
100
D=Fastening hole
M6
L=Length
113
T=thread depth
12
Assembly
from the rear
B
21
B1
13
H
50
Load capacity N
1000
Pull handle: cross section
oval
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Oval aluminium EN AW-6060
Version
Black or ruby red RAL 3003 powder-coated, natural tone anodised or bright vibratory ground.
Note
These pull handles are extremely robust and can also be used where rough usage is expected. The bright vibratory-ground version can be painted or coated after assembly.
Assembly
From the rear.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought