Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Pull handle
Version 1
self-adhesive
Version 2
round
Main material
aluminium
Surface finish body
anodised
Main colour
natural
A=Hole spacing
88
D=diameter
8
L=Length
128
Assembly
from the operating side
B
18
H
35
H1
3
Load capacity N
500
Pull handle: cross section
round
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
With these self-adhesive pull handle, there is no need for drilling or fastening. The high-quality adhesive tape enables the grip to be securely attached to a wide variety of clean surfaces such as steel, glass or plastic without the need for tools.
Material
Pull handle and adapter plate aluminium.
Screw steel.
Adhesive tape acrylic adhesive.
Version
Pull handle and adapter plate natural tone or black anodised.
Screw steel grade 8.8, electro zinc-plated.
Note
The loading values given are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties. These load values were determined under laboratory conditions. Each user must determine individually whether the pull handle is suitable for the respective application. Different materials and surfaces to which the pull handles are attached, weather conditions and wear can influence the determined values.
Temperature range
Permanent temperature max. 150 °C.
Brief use with temperatures up to 230 °C.
Assembly
Installation is carried out tool-free using the adhesive tape on the adapter plate. See Downloads, Technical product information.
Advantages
Simple installation without drilling
Tool-free Installation
Suitable for indoor and outdoor use
High instant adhesion
Scope of delivery
Pull handle with fitted adapter plate and separate adhesive tape.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought