Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Pull handle
Form
B
Main material
steel
Main colour
black powder-coated
A=Hole spacing
250
D=Fastening hole
M8
L=Length
270
Assembly
from the rear
B
20
H
70
Load capacity N
1000
Pull handle: cross section
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Round steel
Note
Available as straight or right-angled handle.
On request
Ground, brushed and matt-chromed or black powder-coated with fine texture
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought