Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Pull handle
Form
B
Main material
stainless steel
Surface finish body
ground and brushed matt-gloss
Component material
stainless steel
A=Hole spacing
200
D=Fastening hole
M8
L=Length
250
Assembly
from the rear
B
50
B1
20
H
75
Load capacity N
1000
Pull handle: cross section
round
Steel code
1.4404
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Handle stainless steel 1.4305.
Fasteners stainless steel 1.4301.

Version
Ground and satin brushed finish.
Note
These stainless steel pull handles are ideal for all technical applications where highest load and high chemical or corrosive resistance is required.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought