Pull handle steel high-gloss chromed 06930-03203
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, foodstuff industry, rehabilitation and medical technology
- Suitable for installing in standard 19-inch systems
- For optical devices, laboratory facilities and audio, video and HiFi devices
- Mounted: from the rear
Sales unit
€4.30
plus sales tax
Added to your shopping cart
Designation
Pull handle
Main
material
steel
Surface finish
body
high-gloss chromed
A=Hole spacing
32
D1=Outside diameter
5
D=Fastening hole
M3
L=Length
40
T=thread depth
6
Assembly
from the rear
B
8
H
21
Load
capacity
N
1000
Pull handle: cross section
round
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Disc very finely ground.
Pull handle high-gloss chromed.
Pull handle high-gloss chromed.
Note
The washers are supplied loose.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.