Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Pull handle
Version 1
fold-down
Main material
steel
Main colour
high-gloss chromed
A=Hole spacing
100
D=Fastening hole
M10x1
L=Length
118
Assembly
from the rear
B
18
H
43
Load capacity N
500
Pull handle: cross section
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material

Steel or 1.4305 stainless steel.

Version
Steel version:
Surface finely ground and high-gloss chromed or with a smooth plastic cover on the grip.

Stainless steel version:
Surface semi-gloss score-free vibratory ground.
Note
Steel or stainless steel fastening material is provided. Spring lock in both end positions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought