Pull handle round stainless steel matt blasted 06922-10-088033
- Cross section, round
- Stainless steel A4 quality
- Conforms to 19 inch system
Sales unit
€4.98
plus sales tax
Added to your shopping cart
Designation
Pull handle
Version 1
round
Main
material
stainless steel
Surface finish
body
matt blasted
A=Hole spacing
88
D=Fastening hole
M3
L=Length
93
T=thread depth
6
Assembly
from the rear
B
5
H
24
Load
capacity
N
500
Pull handle: cross section
round
Steel code
1.4404
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel 1.4404.
Version
Polished or blasted.
Note for ordering
Order the fastening material and end washers separately.
Accessory
End washers 06922-11.
Washers 07300.
Washers 07305.
Hex head bolts 07171.
Screws 07174.
Cap screws 07160.
Washers 07300.
Washers 07305.
Hex head bolts 07171.
Screws 07174.
Cap screws 07160.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.