Pull handle stainless steel semi-gloss vibratory ground 06924-20006
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, foodstuff industry, rehabilitation and medical technology
- Grip material: stainless steel. 1.4404
- Fastening material: 1.4404
- Mounted: from the rear
Sales unit
€30.77
plus sales tax
Added to your shopping cart
Designation
Pull handle
Main
material
stainless steel
Surface finish
body
semi-gloss vibratory ground
A=Hole spacing
200
D=Fastening hole
M6x12
L=Length
210
Assembly
from the rear
B
20
B1
10
H
45
Load
capacity
N
1000
Pull handle: cross section
oval
Steel code
1.4404
T
12
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handle stainless steel 1.4404.
Fastening material 1.4404.
Version
Polished.
Assembly
From the rear.
Scope of delivery
Pull handle stainless steel (06924).
Hex head bolts DIN 933 (07171).
Washers DIN EN ISO 7089 (07300).
Hex head bolts DIN 933 (07171).
Washers DIN EN ISO 7089 (07300).
On request
Special lengths.
Accessory
Hex head bolt with shaft (07170).
Hex head bolt DIN 933 (07171).
Hex head bolt with flange (07172).
Button head screws (07174).
Hex head bolt DIN 933 (07171).
Hex head bolt with flange (07172).
Button head screws (07174).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.