Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Pull handle
Version 1
oval
Version 2
oblique
Main material
stainless steel
Surface finish body
bright
A=Hole spacing
120
D=Fastening hole
M6
L=Length
133
Assembly
from the rear
B
21
B1
13
H
50
Load capacity N
1000
Pull handle: cross section
oval
Steel code
1.4404
T
10
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
These slanted pull handles are particularly suitable for mounting in places where space is limited.
The grips are very stable and can also be used where robust handling and corrosion resistance are required.
Material

Stainless steel investment cast 1.4308 or 1.4404.

Version
Bright.
Note
Due to the manufacturing process, the grips may show surface irregularities.
Application
Where space is limited in machine and plant construction, toolmaking or the foodstuff and pharmaceutical industries.
Assembly
From the rear.
Advantages
Good access where space is limited.
Very stable and robust.
Corrosion resistant.
Retaining element for opening and closing covers, panels and hoods.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought