Pull handle with seal stainless steel A4 polished 06931-10-111205300
- Stainless steel 1.4404
- Thread M4 - M5
- Centre distance 120 - 300 mm
- Foodstuff conform material
- Cleaning optimised geometry
Sales unit
€31.57
plus sales tax
Added to your shopping cart
Designation
Pull handle
Version 1
with seal
Version 2
hygienic design
Main
material
stainless steel A4
Surface finish
body
polished
Component
colour
ultramarine RAL 5002
A=Hole spacing
300
D1=Diameter
13,25
D=Fastening hole
M5
H1=Height
2
L=Length
431,25
T=thread depth
10
Assembly
from the rear
B
12
H
50
Load
capacity
N
1000
Packaging type
packaged individually
Pull handle: cross section
round
Steel code
1.4404
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
The Hygienic DESIGN pull handle was specially developed for use in food-processing facilities. Special emphasis has been placed on the cleaning-optimised geometry and a surface finish of Ra ≤ 0.8 µm. The replaceable sealing rings round off the overall package.
Material
Pull handles stainless steel 1.4404.
Sealing washer EU10/2011 and FDA conform thermoplastic (POM, fibreglass reinforced).
Version
Pull handle polished stainless steel.
Sealing washer RAL5002 - ultramarine blue.
Sealing washer RAL5002 - ultramarine blue.
Note
The contact face for the sealing ring must ideally be flat and perpendicular to the threaded hole and have a surface finish of Ra ≤ 0.8 µm.
Sealing ring is unsuitable for acidic cleaning (pH < 4) and oxidising agents.
Sealing ring is unsuitable for acidic cleaning (pH < 4) and oxidising agents.
Temperature range
-20 °C to +100 °C (POM).
Assembly
From the rear.
Advantages
Foodstuff conform material.
Cleaning optimised geometry.
Cleaning optimised geometry.
Attention
The suitability of the Hygienic DESIGN pull handles for the respective application must be checked by the user. Depending on the loads and external influences (temperature, cleaning media, product media), the sealing washer should be inspected regularly and replaced if necessary.
Scope of delivery
Pull handle with two sealing washers.
Drawing reference
1) Pull handle
2) Sealing washer
2) Sealing washer
Accessory
Sealing washer 07301.
Hexagon bolt 07170-11.
Hexagon bolt 07170-11.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.