Pull handle thermoplastic black 06920-01-09406
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Cross section, oval
- Mounted: from the rear
- Tapped bush, brass
Sales unit
€4.43
plus sales tax
Added to your shopping cart
Designation
Pull handle
Main
material
thermoplastic
Main
colour
black
A=Hole spacing
94
D=Fastening hole
M6
L=Length
106,5
T=thread depth
8
Assembly
from the rear
B
20
B1
12,5
H
40
H1
28
Load
capacity
N
1000
Pull handle: cross section
oval
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Material
Fibreglass reinforced thermoplastic.
Tapped bush brass.
Tapped bush brass.
Version
black.
Assembly
From the rear.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.